ANAGRAM Technologies and StreamUnlimited BlueTiger™ Connected Optical Drive Platform
ANAGRAM Technologies BlueTiger™ Connected Optical Drive Platform offers manufacturers a way to differentiate optical drive-based products via enhanced audio/video processing, simplified connectivity, and the delivery of next-generation premium digital media content. Built upon the industry leading Analog Devices Blackfin® processor, BlueTiger reference solutions are comprised of a ready-for-manufacturing (RFM) hardware platform, a high quality CD/DVD loader, and a customizable software framework that enables manufacturers to significantly improve time-to-market and lower development costs when responding to new market opportunities in media convergence.
Platform Benefits
- Customizable software based CD and audio processing solution
- Reduced development and total system cost through platform and product line development
- Reduced time-to-market with cost-optimized ready-to-manufacture hardware platform
- Increased ability to respond to new market opportunities in media convergence with configurable software framework
- Differentiation through custom software digital audio processing algorithms
- A roadmap and low cost adoption path for new multimedia formats, networking, and the delivery of premium digital media content
Example Applications
- Connected CD/MP3/WMA Players
- Integrated Receivers – CD/DAB
- Home Music Servers and Jukeboxes
- Network Audio Players and Clients
- Multi-room Wireless Audio Systems
CD-100 Reference Design Features
The BlueTiger CD-100 Reference Design is a connected CD/MP3/WMA player with lossy and lossless audio support. The design combines multiple audio formats, media interfaces, and connectivity options with a dedicated CD servo decoding software solution. It allows you to adopt a product-line strategy to create innovative product derivatives from a single platform, specifically addressing the needs of premium CD and connected compressed audio players, integrated CD/DAB receivers with digital audio hub capabilities, and other CD based systems that need home media server connectivity capabilities.
- CD-DA Playback with CD-Text and CD-ROM Support
- Software Controlled Philips Servo including Enduro™ CD Servo Error Recovery System
- Supports JPL-2580 Tray-loader and JPSL-33 Slot-loader
- Compatible with Industry Leading CD and DVD OPU's
- MP3 / WMA / FLAC / LPCM Audio Decoding
- MP3 / WMA / FLAC / LPCM Audio Decoding
- Customizable Master UI with VFD Driver
- Slave Command Interface ( I2C, SPI or UART )
- Custom Audio-Post Processing available
- ANAGRAM Q5™ Sample Rate Conversion
- ANAGRAM Sonic2™ Advanced Linearization Technology
- PC Interface Tool for Fast Application Development
- Available on low-cost Blackfin Processor
Processors
Operating Systems
- Analog Devices VDK
Supporting Documents
Tools
- PC Servo Interface Control Application
- CD-100 Reference Hardware Platform with JTAG Debug Support
Contact:
ODM services for the BlueTiger Connected Optical Drive Platform are offered by StreamUnlimited Optical Storage GmbH in Austria.
StreamUnlimited Optical Storage GmbH
Gutheil-Schoder-Gasse 10
1100 Vienna, Austria
Tel: +43 1 60101 4998
Email: sales@anagramtech.com
ANAGRAM Technologies
Z.I. Le Tresi 6A, 1028 Preverenges, Switzerland
Tel: +41 21 804 1960
Email: sales@anagramtech.com