PhyCORE-BF537 Rapid Development Kit
The phyCORE-BF537 is an insert-ready Single Board Computer (SBC) subassembly in miniature dimensions, populated with the Analog Devices ADSP-BF537 Blackfin® processor. The standard module runs at a 500 MHz internal clock speed and offers up to 128 MB external SDRAM and up to 4 MB external Flash.
Primary interfaces include a CAN bus and dual RS-232, as well as an SMSC LAN8700I 10/100BaseT Ethernet PHY and a PLX NET2272 USB transceiver. The phyCORE-BF537 operates within a temperature range of 0°C to +70°C and requires a single power supply voltage of 3.3V. The Analog Devices' VisualDSP++ Development and Debugging Environment (IDDE) enables easy generation of code and on-board download of user programs to the phyCORE-BF537 target hardware when mounted on the phyCORE-BF537 Carrier Board.
Features
- Analog Devices ADSP-BF537 Blackfin
- 500 MHz core frequency with up to 1000 MMACs
- Memory Management Unit (MMU)
- Memory and DMA controllers
- CAN controller
- 10/100 Mbit Ethernet MAC
- 10/100 Mbit Ethernet PHY
- High Speed USB 2.0 device controller
- PPI supporting ITU-R 656 video data formats
- I2C / 2x I2S
- SPI
- 2x UARTS (RS-232 or IrDA)
- RTC and watchdog timer
|
- 8-channel / 12-bit (200 ksps) ADC
- Altera FPGA device (max 8256 logic elements)
- Memory configuration:
- 132 KB internal memory
- SDRAM: 16 to 128 MB
- NOR-Flash: 1 to 4 MB
- I2C EEPROM: 32 KB
- J-TAG interface
- Single supply 3.3V with on-board power management
- Module connector: 0.635 mm pitch, 2x 200-pin Molex
- Dimensions: 59 mm x 84 mm
- Extended temperature range (–20° ...+85°C)
|
Example Applications
- Industrial Control
- Instrumentation
- Medical
Processors
Operating Systems
- uClinux, VisualDSP++ Kernel (VDK)
Supporting Documents
Tools
Contact
Arrow Electronics
Phone: (866) 910-3643 / (631) 851-2499