-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF527 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF527 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite ships with with a landscape, Low Power QVGA Touch Screen LCD panel, a set of Stereo Headphones and all of the necessary supplemental cables (USB, Ethernet, etc.).
Features
- ADSP-BF527 Processor: 289 Ball mBGA, 600MHz; LFBGA-SS2, 12mmX12mm/0.5 pitch, 4L, (A02)
- SDRAM: 64 MB, 32M x 16; Micron MT48LC32M16A2 3.3V
- FLASH: 4 MB (2M x 16 ); Numonyx M29W320EB70ZE6E 3.3V
- NAND FLASH: 4 Gb Numonyx NAND04; NAND04GW3B2B 3.3V
- SPI FLASH: 16 Mb Numonyx M25P16-VMW6G 3.3V
- Audio CODEC: Audio CODEC-Low power, portable applications; External Codec for testing purposes only on Rev 1.0
- Power Analysis Interface: Sense resistors
- USB Debug Agent: ADSP-BF535; XC3S250E Spartan IIIe FPGA; USB port connector
- LCD Display: Varitronix - Landscape QVGA, 8 bit serial 320x240, Touch Screen
- Ethernet PHY: SMSC (RMII); LAN8700
- JTAG ICE 14-pin header
- USB cable
- CE compliant external power supply (US or European)
- Touch Screen Controller: Maxim Semiconductor, MAX1233
- Thumbwheel: CTS Corp, Rotary Encoder, 2 Bit Binary, CT2999-ND
- Keypad: ACT-07-30008-000-R
- Keypad Controller: Maxim Semiconductor, MAX1233
- UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
- RTC Battery: 3.0 Volt Li-ION
- LEDs: 8 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 1 USB monitor (amber), 2 Ethernet (amber)
- Push Buttons: 3 push buttons w/ debounce logic: 1 reset, 2 programmable flag
- Connectors: Keypad, USB OTG, Ethernet, HOST, SPORT0 (STAMP), SPORT 1 (STAMP), SPI (STAMP), TWI0 (STAMP), Timers (STAMP), PPI0 (STAMP), UART0, UART1 (STAMP), Expansion Interface (3)
Ordering Information
Part number: ADZS-BF527-EZLITE
EZ-Extenders Available For This Kit
Blackfin A-V EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender
Available
Now
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Close