ADSP-BF536:  Blackfin Processor with Embedded Network Connectivity

The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity. This connectivity is powerful when utilized in conjunction with ...More

ADSP-BF536:  Blackfin Processor with Embedded Network Connectivity

Product Description

The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through the scalability of the pin and code compatibility of these new family members.

The ADSP-BF536 and ADSP-BF537 are a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors, and they are ideally suited for a variety of networked applications. The ADSP-BF537 is the higher performance series member, with more embedded memory enabling higher throughput needs for embedded applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. The ADSP-BF536 offers exceptional performance and is designed for low cost connected devices such as remote monitoring devices, VoIP, point-of-sale terminals, and biometrics/security applications. Both devices are ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications— allowing for scalability based upon the required network bandwidth and mix of control, plus signal processing needed in the end product.

Features

  • Up to 400MHz High Performance Blackfin processor
  • 100KB of on chip full speed SRAM
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
  • Controller Area Network (CAN) 2.0B interface
  • Two-Wire Interface Controller
  • Glueless Video Capture/Display Port

Diagrams

  • Enlarge
ADSP-BF536 Diagram
Functional Block Diagram for ADSP-BF536

Markets & Applications

  • Remote Monitoring Devices
  • Biometrics
  • Building Access/Security Applications
  • Industrial and Instrumentation
  • Point of Sales Terminals
  • Network Connected Audio Devices
  • VoIP

Specifications

Clock Speed MHz (Max) 400MHz
RAM Memory (kBytes) 100
External Memory Bus 16bit
Parallel Periph Interface Yes
PCI No
USB Device No
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage (V) 0.8-1.2
Core Voltage Regulation Yes
Package CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices