|
| Chapter: N/A |
Page: 3 |
| Reference Number: 36893 |
| Change |
The description of voltage regulator in General Description section include specifications for input voltage supply (specific voltage range). These specific voltage references should change to a reference to the external I/O voltage supply. The revision suggestion is to change from: The voltage regulator provides a range of core voltage levels from a single 2.25 V to 3.6 V input. Change to: The voltage regulator provides a range of core voltage levels when supplied from VDDEXT. |
back to top |
|
| Chapter: N/A |
Page: 22 |
| Reference Number: 36884 |
| Change |
| The Test Conditions column entry for IDDHIBERNATE in the Electrical Characteristics table is missing the condition "CLKIN = 0 MHz". Add this condition to the entry. |
back to top |
|
| Chapter: N/A |
Page: 35 |
| Reference Number: 36318 |
| Change |
In table 25 (External Late Frame Sync), the table refers to the multi-channel enable bit as MCE (incorrect) rather that MCMEN (correct). Change the following: - In the tDDTLFSE specification, change MCE = 1 to MCMEN = 1
- In the tDTENLFS specification, change MCE = 1 to MCMEN = 1
- In footnote 1, change MCE = 1 to MCMEN = 1
|
back to top |
|