content here.
content here.

Blackfin Software Modules

Audio and video codecs, encoders, decoders, post processing code and other modules can speed development and help evaluate processors. Software and hardware requirements are outlined on the software module product pages and in the accompanying documentation.

Software Type Revision Description Availability
Adaptive Jitter Buffer Telephony/VoIP 1.1.0 The transportation of real-time data such as voice over asynchronous packet switched networks such as ATM and the internet have gained popularity in the recent years, mostly due to the availability of...more Download Production Code
Asynchronous Sample Rate Converter (ASRC) Audio Post Decoder 2.1.1 ASRC is a generic software module used in the applications of conversion between professional and consumer audio. It is also a basic requirement in automotive applications where application needs to handle different sample rate streams coming from...more Download Production Code
Audio Mixer Telephony/VoIP 1.1.0 The Audio Mixer has been designed and optimized to run on the Analog Devices Blackfin processor family. It is a self-contained software module that can be used directly for VoIP applications...more Download Production Code
Bit Stream Detector (for S/PDIF) Audio Pre Processor 1.0.0 The Bit Stream Detector (for S/PDIF) library is used to differentiate among S/PDIF structured audio bit streams. S/PDIF is a Digital Audio Interface that can encapsulate a combination of encoded or...more Download Production Code
Blackfin Image Processing Toolbox Image/Video Processing Primitives 1.1.0 Blackfin Image Processing Toolbox is a set of image processing primitives designed to enable faster development of complex image or video processing solutions on Blackfin...more Download Production Code
Blackfin 2D Graphics Library (BF2DGL) Graphics Engine 2.0.0 The Blackfin 2D Graphics Library (BF2DGL) is a collection of Graphics primitives to help solve the Graphics rendering problems of Blackfin processor users...more Download Production Code
Dolby® Digital (AC-3) 5.1 Decoder Audio Decoders and Post Decoders 2.1.0 The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the Blackfin processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television...more Download Evaluation Code

Request Production Code

Dolby Digital (AC-3) Consumer Encoder Audio Encoders 2.1.0 The ADI Dolby® Digital (AC-3) Consumer Encoder library for the Blackfin processor is an implementation of the Dolby Digital Consumer Encoder (DDCE), compliant...more Download Evaluation Code

Request Production Code

Dolby Digital EX Decoder Audio Decoder 1.0.0 Dolby® Digital EX is an extension of the Dolby Digital decoding algorithm that adds a center rear channel to 5.1-channel playback, expanding the surround sound experience to 6.1 channels...more Request Evaluation Code

Request Production Code
Dolby Headphone v2 Audio Decoders and Post Decoders 2.2.0 DHP is an acronym for Dolby Head phone and is a propriety algorithm from Dolby Laboratories intended for creating 5.1 realistic surround sound effects on headphones...more Download Evaluation Code

Request Production Code

Dolby Pro Logic IIx Audio Decoders and Post Decoders 3.1.0 DPLIIx is an acronym for Dolby Prologic IIx and is a propriety algorithm from Dolby Labs. It is intended for extending any stereo channel or 5.1 channels...more Download Evaluation Code

Request Production Code

Dolby Virtual Speaker (DVS) Audio Decoders and Post Decoders 2.2.0 DVS which is an acronym for Dolby Virtual Speaker, which is a propriety algorithm from Dolby Laboratories intended for creating realistic 5.1 surround effects on two...more Download Evaluation Code

Request Production Code

DTS® 5.1 Decoder Audio Decoders and Post Decoders 2.4.0 The DTS technology, derived from the name Digital Theatre Systems, was initially focussed on providing high fidelity, full bandwidth, and multi channel surround sound experience...more Request Evaluation Code

Request Production Code

DTS Neo:6 Audio Decoders and Post Decoders 2.2.1 Neo:6 is a DTS propriety algorithm aimed with the primary objective of providing a richer and more natural sound in multi channel derived from a two channel source. It is targeted...more Request Evaluation Code

Request Production Code

Dual Tone Multi Frequency (DTMF) Decoder Telephony/VoIP 1.1.0 Dual-tone multi-frequency (DTMF) signaling is a standard in telecommunication systems. The DTMF decoder is typically used in telephone systems to detect DTMF tones in the incoming signal and convert...more Download Production Code
Dual Tone Multi Frequency (DTMF) Generator Telephony/VoIP 1.1.0 This implementation of Dual Tone Multi Frequency (DTMF) Generator has been highly optimized to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that is...more Download Production Code
Enhanced Video Post Processing (eVPP) Video Post Processor 1.1.3 The Enhanced Video Post Processor has the capabilities of downscaling and up scaling of images of different input and output sizes. The input and output sizes are limited by the L3 memory...more Download Production Code
G.711 Appendix I Voice Codec with PLC Voice CODEC 1.0.2 The "G.711 Appendix I Voice Codec with PLC" software library provides a combination of ITU-T G.711 voice codec and G.711 Appendix I packet loss concealment...more Download Production Code
G.723.1A Voice Codec Voice CODEC 3.1.0 G.723.1A can be used for compression of speech and other audio signals used in multimedia applications at a very low bit rate and can also be used as part of H.324/H.323 or Voice over Network (VoN) applications....more Request Evaluation Code

Request Production Code
G.729AB Voice Codec Voice CODEC 3.0.0 ITU-T Recommendation G.729 describes a voice compression algorithm based on Conjugate-Structure Algebraic-Code-Excited Linear Prediction (CS-ACELP). Annex A describes a reduced complexity version...more Download Production Code
H.264 BP Decoder Video/Imaging Decoder 3.1.2 This implementation of the H.264 Baseline Profile Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component...more Download Production Code
H.264 BP Encoder Video Encoder 2.2.0 This implementation of the H.264 Baseline Profile Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more Download Production Code
H.264 BP/MP Encoder Video Encoder 3.0.0 This implementation of the H.264 BP/MP Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that is fully compliant...more Download Production Code
JPEG Decoder Imaging Decoder 3.1.1 This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs...more Download Production Code
JPEG Encoder Imaging Encoder 3.1.1 This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs...more Download Production Code
MP3 Decoder (with Layer 1&2 support) Audio Decoders and Post Decoders 3.1.0 MP3 Decoder (with Layer 1 & 2 support) is a popular 'lossy' decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original uncompressed...more Download Production Code
MP3 Encoder Audio Encoder 1.2.0.1 MP3 is a widely used compression technology that provides CD quality audio at significant lower bit rates than the original CD data rate. The ADI MP3 encoder is a high performance encoder that is capable of delivering...more Download Production Code
MPEG-2 Video Decoder Video/Imaging Decoder 3.1.0 The ADI MPEG-2 Video Decoder library for the Blackfin processor is a software implementation of an MPEG-2 video decoder, compliant with the INTERNATIONALSTANDARD ISO/IEC 13818-2: 2000(E), Information technology � Generic coding of moving pictures and associated audio information: Video, Second edition 2000-12-15. The ADI MPEG-2 Video Decoder is highly optimised to run on Analog Devices'...more Download Production Code
MPEG-4 AAC-BSAC Decoder Audio Decoders and Post Decoders 1.3 Bit Slice Arithmetic Coding (BSAC) slices the quantized spectrum into layers and each layer is arithmetic coded. BSAC can be used in audio coding for bit-rate scalability during the encoding...more Request Evaluation Code

Request Production Code

MPEG-4 AAC-LC Decoder Audio Decoder 5.0.0 This library for the Blackfin processor is an implementation of the MPEG-4 AAC-LC (Low Complexity Advanced Audio Coding) decoder, which is conforms to the standard defined by...more Download Evaluation Code

Request Production Code

MPEG-4 HE-AAC v2 Decoder (with DAB+ and DRM support) Audio Decoders and Post Decoders 5.1.0 MPEG-4 HE-AAC v2 decoder (with DAB and DRM support) is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the ...more Download Evaluation Code

Request Production Code

MPEG-4 HE-AAC v2 Encoder Audio Encoders 1.0.1 MPEG-4 HE-AAC v2 is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in...more Download Evaluation Code

Request Production Code

MPEG-4 Simple Profile & Advanced Simple Profile Decoder Library Video/Imaging Decoder 3.3.0 This implementation of the MPEG-4 Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more Download Production Code
MPEG-4 Simple Profile & Advanced Simple Profile Video Encoder Video Encoder 2.2.0 This implementation of the MPEG-4 Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more Download Production Code
Multiband Graphic Equalizer Audio Post Decoder 2.0.0 The multiband graphic equalizer allows stereo audio signals to be filtered with a bank of band filters...more Download Production Code
Ogg Vorbis Decoder Audio Decoder 1.0.0 Ogg Vorbis is a royalty-free, general purpose lossy audio compression codec supported by the open source community...more Download Code
RTP/RTCP Telephony/VoIP 1.1.0 The RTP/RTCP stack is widely used as the data transport protocol in real-time network services such as Voice over Internet Protocol (VoIP) applications...more Download Production Code
Signal Tone Detector with Modem/Fax Passthrough Telephony/VoIP 1.1.0 Signal Tone Detector with Modem/Fax Passthrough is used in VoIP systems to detect various telephone tones like dial tone, busy tone, call waiting tone, ring tone, CPE Alerting Signal (CAS), Fax Modem...more Download Production Code
Signal Tone Generator Telephony/VoIP 1.1.0 The Signal Tone Generator has been highly optimized to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that is designed to be compliant with the E.180/Q.35...more Download Production Code
Video Object Detector Video/Imaging Decoder 1.0.0 The Video Object Detector Library for the Analog Devices Blackfin processor is an implementation of detection of foreground objects in video captured from a stationary camera and used in video surveillance...more Download Production Code
Windows Media Audio (WMA9) Standard Decoder Audio Decoders and Post Decoders 5.0.0 Windows Media Audio (WMA) Standard Decoder is a proprietary audio compression format from Microsoft which supports both mono and stereo at sampling rates up to 48kHz...more Request Evaluation Code

Request Production Code

Windows Media Audio (WMA9) Standard Encoder Audio Encoders 1.2.1.1 Windows Media Audio version 9 (WMA9) is a proprietary high quality audio compression standard from Microsoft. ADI's WMA9 Encoder product supports all the high-bitrates specified by WMA9 version 9 Encoder and is compliant to WMA conformance criteria from Microsoft...more Request Evaluation Code

Request Production Code

Windows Media Video (WMV9) Standard Decoder Video/Imaging Decoder 3.0.0 Windows Media Video (WMV) is a generic name for the set of video codec technologies developed by Microsoft Corporation. The WMV version 9 codec (WMV9) was officially approved in...more Request Evaluation Code

Request Production Code