content here.
content here.

Documentation Errata for ADSP-BF531/ADSP-BF532/ADSP-BF533: Blackfin Embedded Processor Data Sheet


Chapter: N/A Page: 3
Reference Number: 36893
Change
The description of voltage regulator in General Description section include specifications for input voltage supply (specific voltage range). These specific voltage references should change to a reference to the external I/O voltage supply. The revision suggestion is to change from:
The voltage regulator provides a range of core voltage levels from a single 2.25 V to 3.6 V input.

Change to:
The voltage regulator provides a range of core voltage levels when supplied from VDDEXT.

back to top


Chapter: N/A Page: 22
Reference Number: 36884
Change
The Test Conditions column entry for IDDHIBERNATE in the Electrical Characteristics table is missing the condition "CLKIN = 0 MHz". Add this condition to the entry.

back to top


Chapter: N/A Page: 35
Reference Number: 36318
Change
In table 25 (External Late Frame Sync), the table refers to the multi-channel enable bit as MCE (incorrect) rather that MCMEN (correct). Change the following:
  • In the tDDTLFSE specification, change MCE = 1 to MCMEN = 1
  • In the tDTENLFS specification, change MCE = 1 to MCMEN = 1
  • In footnote 1, change MCE = 1 to MCMEN = 1

back to top


Last Updated: March 12, 2009