content here.
content here.

MP3 Decoder (with Layer 1 & 2 support)

MP3 Decoder (with Layer 1 & 2 support) is a popular ‘lossy’ decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original uncompressed version. MP3 decoder (with Layer 1&2 support) supports three layers. MPEG-1/2 audio layer 3(MP3) is one of the most popular in PC and internet applications. MPEG-1/2 audio Layer 2(MP2) is used in TV ...More

MP3 Decoder (with Layer 1 & 2 support)

Product Description

MP3 Decoder (with Layer 1 & 2 support) is a popular ‘lossy’ decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original uncompressed version. MP3 decoder (with Layer 1&2 support) supports three layers. MPEG-1/2 audio layer 3(MP3) is one of the most popular in PC and internet applications. MPEG-1/2 audio Layer 2(MP2) is used in TV broadcasting and Video CDs.

In addition to MPEG-1/2, there is a non-standard version widely known as ‘MPEG2.5’, which supports additional sampling rates. Refer below for additional information.

Td

TECHNICAL DOCUMENTATION

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

Features


Functions


Performance Metrics

MIPS summary:

Code memory (KiB) Data RAM (KiB) Constant Data Tables (KiB) MIPS
Average Peak
32.1 25.5 20.73 19.9 20.4
  • MIPS measured using typical bit rates 128kpbs, Layer 3, Fs = 48kHz, optimal memory layout, worst case test vector, running on a ADSP-BF533.
  • Code compatible across all ADSP-BF5xx processors, with silicon anomaly workarounds implemented based on ADSP-BF533 Silicon Revision 0.3 and later.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers.


Applications


Requirements


Availability and Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin Processor family and is a licensed product that is available in object code format. Recipients must sign a license agreement with ADI prior to being shipped the modules identified in the license agreement.