content here.
content here.

H.264 Baseline Profile Decoder

This implementation of the H.264 Baseline Profile Decoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested and validated for output order conformance using the ITU-T H.264 Baseline Profile test vectors, and is bit exact to the ITU-T H264 JM 9.4 reference decoder code. It contains an ...More

H.264 Baseline Profile Decoder

Product Description

This implementation of the H.264 Baseline Profile Decoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested and validated for output order conformance using the ITU-T H.264 Baseline Profile test vectors, and is bit exact to the ITU-T H264 JM 9.4 reference decoder code. It contains an intuitive C-callable API that is interruptible, maintains flexibility and provides seamless system integration.

Td

TECHNICAL DOCUMENTATION

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

Features


Functions


Performance Metrics

MIPS summary:

Code Memory (KiB) Data RAM Output Buffer (MB) Cycles/pel (MIPS)
L1 (KiB) L3 (MB) Average Moving Average Peak
63.76 18.9 3.39 1.03 48 (246) 60 (304)
  • MIPS was measured using a compressed video with bit rate of 768 Kbps, 30 fps, 352x480 (1/2 D1) image size, ITU-R BT.656 output, NTSC format, optimal memory layout, ADSP-BF533 rev 0.5 processor.


Applications


Requirements


Availability and Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin Processor family and is a licensed product that is available in object code format. Recipients must sign a license agreement with ADI prior to being shipped the modules identified in the license agreement.