content here.
content here.

DOLBY DIGITAL (AC-3) CONSUMER ENCODER

The ADI Dolby® Digital (AC-3) Consumer Encoder library for the Blackfin processor is an implementation of the Dolby Digital Consumer Encoder (DDCE), compliant with the Advanced Television Systems Committee (ATSC) AC-3 standard. This implementation has been certified by Dolby Laboratories, Inc.

The AC3 encoder has been optimised to run on the Analog Devices' Blackfin processor family. It ...More

DOLBY DIGITAL (AC-3) CONSUMER ENCODER

Product Description

The ADI Dolby® Digital (AC-3) Consumer Encoder library for the Blackfin processor is an implementation of the Dolby Digital Consumer Encoder (DDCE), compliant with the Advanced Television Systems Committee (ATSC) AC-3 standard. This implementation has been certified by Dolby Laboratories, Inc.

The AC3 encoder has been optimised to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that is fully compliant with the AC-3 ATSC standard and has been rigorously tested to satisfy Dolby Digital Consumer Encoder specifications.

The module contains a standard C-callable 'push' API. Since the module requires external memory, Instruction and Data caches must be used in order to maintain high performance. The code has no dependencies on processor peripherals or registers, adding greater system flexibility and ease of use.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

Features


Functions


Performance Metrics

MIPS summary:

Code memory (KiB) Data RAM (KiB) Constant Data Tables (KiB) MIPS
Average Peak
68 117 Included in "Data RAM" 136 144
  • MIPS measured using 5.1 surround channel configuration, typical bit rate 448 kbps, Fs=48 kHz, optimal memory layout, worst case test vector, ADSP-BF537
  • "Data RAM" for one instance, includes constant data tables, instance data, and minimum-size Input and Output single buffers.
  • 1 KiB = 1024 Bytes.


Applications


Requirements


Availability and Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin Processor family and is a licensed product that is available in object code format. Recipients must sign a license agreement with ADI prior to being shipped the modules identified in the license agreement.

Contact your ADI Sales Rep to request this code. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.