content here.
content here.

Dolby Digital (AC-3) 5.1 Decoder

The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the Blackfin processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television Systems Committee (ATSC) AC-3 standard. This implementation has been certified by Dolby Laboratories, Inc.

The AC3 decoder has been highly optimised to run on the Analog Devices' Blackfin processor family. It is a ...More

Dolby Digital (AC-3) 5.1 Decoder

Product Description

The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the Blackfin processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television Systems Committee (ATSC) AC-3 standard. This implementation has been certified by Dolby Laboratories, Inc.

The AC3 decoder has been highly optimised to run on the Analog Devices' Blackfin processor family. It is a self-contained software module that is fully compliant with Dolby conformance specification.

The module contains a standard C-callable 'push' API with the added flexibility of using 'pull' (or 'poll') by adding light 'wrapper' code. The code has been implemented using Instruction and Data cache, and has no dependencies on processor peripherals or registers, adding greater system flexibility and ease of use.

Td

TECHNICAL DOCUMENTATION

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

Features


Functions


Performance Metrics

MIPS summary:

Code memory (KiB) Data RAM (KiB) Constant Data Tables (KiB) MIPS
Average Peak
25.5 26.0 12.8 44.1 54.9
  • MIPS measured using a bit rate of 384 kbps, Fs=48 kHz, optimal memory layout, worst case test vector, ADSP-BF533 v. 0.3 processor.
  • "Data RAM" for one instance, includes Scratch, Instance, Minimum Input and Output Single Buffers.
  • 1 KiB = 1024 Bytes.


Applications


Requirements


Availability and Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin Processor family and is a licensed product that is available in object code format. Recipients must sign a license agreement with ADI prior to being shipped the modules identified in the license agreement.

Contact your ADI Sales Rep to request this code. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.