Blackfin Software Modules
Audio and video codecs, encoders, decoders, post processing code and other modules can speed development and help evaluate processors. Software and hardware requirements are outlined on the software module product pages and in the accompanying documentation.
Download the Software Module Product Highlight. (pdf, 1,806,336 bytes)
| Software | Type | Revision | Description |
|---|---|---|---|
| Asynchronous Sample Rate Converter (ASRC) post processing (version 5.0) | Audio Post Decoder | 2.0.0 | ASRC is a generic software module used in the applications of conversion between professional and consumer audio. It is also a basic requirement in automotive applications where application needs to handle different sample rate streams coming from...more |
| Dolby® Digital (AC-3) 5.1 Decoder | Audio Decoders and Post Decoders | 2.0.0 | The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the Blackfin processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television...more |
| Dolby Digital (AC-3) Consumer Encoder | Audio Encoders | 2.0.0 | The ADI Dolby® Digital (AC-3) Consumer Encoder library for the Blackfin processor is an implementation of the Dolby Digital Consumer Encoder (DDCE), compliant...more |
| Dolby Headphone v2 | Audio Decoders and Post Decoders | 2.1.3 | DHP is an acronym for Dolby Head phone and is a propriety algorithm from Dolby Laboratories intended for creating 5.1 realistic surround sound effects on headphones...more |
| Dolby Prologic IIx (DPLIIx) post processing | Audio Decoders and Post Decoders | 3.0.0 | DPLIIx is an acronym for Dolby Prologic IIx and is a propriety algorithm from Dolby Labs. It is intended for extending any stereo channel or 5.1 channels...more |
| Dolby Virtual Speaker (DVS) post processing | Audio Decoders and Post Decoders | 2.0.0 | DVS which is an acronym for Dolby Virtual Speaker, which is a propriety algorithm from Dolby Laboratories intended for creating realistic 5.1 surround effects on two...more |
| DTS® 5.1 Decoder | Audio Decoders and Post Decoders | 2.3.3 | The DTS technology, derived from the name Digital Theatre Systems, was initially focussed on providing high fidelity, full bandwidth, and multi channel surround sound experience...more |
| DTS Neo:6 | Audio Decoders and Post Decoders | 2.2.1 | Neo:6 is a DTS propriety algorithm aimed with the primary objective of providing a richer and more natural sound in multi channel derived from a two channel source. It is targeted...more |
| H.264 BP Decoder | Video/Imaging Decoder | 3.0.0 | This implementation of the H.264 Baseline Profile Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component...more |
| H.264 BP Encoder | Video Encoder | 2.0.0 | This implementation of the H.264 Baseline Profile Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more |
| JPEG Decoder | Imaging Decoder | 3.0.8 | This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs ...more |
| JPEG Encoder | Imaging Encoder | 3.0.5 | This embedded software module provides JPEG compression of up to 20:1, while still maintaining good picture quality. Based on the discrete cosine transform (DCT), the JPEG algorithm performs ...more |
| MP3 Decoder | Audio Decoders and Post Decoders | 2.0.6 | MPEG1/2 Layer 3 Audio Decoder, widely known as MP3, is a popular 'lossy' decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original...more |
| MP3 Encoder | Audio Encoder | 1.2.0 | MP3 is a widely used compression technology that provides CD quality audio at significant lower bit rates than the original CD data rate. The ADI MP3 encoder is a high performance encoder that is capable of delivering...more |
| MPEG-2 Video Decoder | Video/Imaging Decoder | 1.6.1 | This implementation of the MPEG-2 Decoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more |
| MPEG-4 AAC-BSAC Decoder | Audio Decoders and Post Decoders | 1.3 | Bit Slice Arithmetic Coding (BSAC) slices the quantized spectrum into layers and each layer is arithmetic coded. BSAC can be used in audio coding for bit-rate scalability during the encoding...more |
| MPEG-4 AAC-LC Decoder | Audio Decoder | 2.3.2 | This library for the Blackfin processor is an implementation of the MPEG-4 AAC-LC (Low Complexity Advanced Audio Coding) decoder, which is conformant to the standard defined by...more |
| MPEG-4 HE-AAC v2 (with DAB+ support) | Audio Decoders and Post Decoders | 4.0.0 | MPEG-4 HE-AAC v2 (with DAB+ support) Decoder is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in MPEG-4 (HE AAC v2). SBR is a unique bandwidth extension technique which enables audio codecs to deliver the same quality at a significant bit rate reduction. PS is a...more |
| MPEG-4 HE-AAC v2 Encoder | Audio Encoders | 1.0.0 | MPEG-4 HE-AAC v2 is the combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in...more |
| MPEG-4 Simple Profile & Advanced Simple Profile Decoder Library | Video/Imaging Decoder | 3.1.0 | This implementation of the MPEG-4 Decoder has been highly optimised to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more |
| MPEG-4 Simple Profile & Advanced Simple Profile Video Encoder | Video Encoder | 2.0.0 | This implementation of the MPEG-4 Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested...more |
| Windows Media Audio (WMA9) Standard Decoder | Audio Decoders and Post Decoders | 4.1.0 | Windows Media Audio (WMA) Standard Decoder is a proprietary audio compression format from Microsoft which supports both mono and stereo at sampling rates up to 48kHz...more |
| Windows Media Video (WMV9) Standard Decoder | Video/Imaging Decoder | 2.0 | Windows Media Video (WMV) is a generic name for the set of video codec technologies developed by Microsoft Corporation. The WMV version 9 codec (WMV9) was officially approved in...more |