content here.
content here.

Blackfin Landscape LCD EZ-Extender for the ADSP-BF526, ADSP-BF537, ADSP-BF538, and ADSP-BF548 EZ-KIT Lites.

The Blackfin Landscape LCD EZ-Extender daughter board extends the capabilities of the EZ-KIT Lite by allowing users to connect to a landscape LCD on the Blackfin BF52x, BF53x and BF54x processors. The EZ-Extender connects to the ADSP-BF526 EZ-Board/EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, ADSP-BF538 EZ-KIT Lite, or the ADSP-BF548 EZ-KIT Lite.

The EZ-Extender supports a 3.5” landscape ...More

Blackfin Landscape LCD EZ-Extender for the ADSP-BF526, ADSP-BF537, ADSP-BF538, and ADSP-BF548 EZ-KIT Lites.

Product Description

The Blackfin Landscape LCD EZ-Extender daughter board extends the capabilities of the EZ-KIT Lite by allowing users to connect to a landscape LCD on the Blackfin BF52x, BF53x and BF54x processors. The EZ-Extender connects to the ADSP-BF526 EZ-Board/EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, ADSP-BF538 EZ-KIT Lite, or the ADSP-BF548 EZ-KIT Lite.

The EZ-Extender supports a 3.5” landscape QVGA (320x240) display from SHARP. This LCD Display can operate at VDDIO from 1.6V to 3.6V. This allows this LCD to be a good fit for both normal use as well as low power applications. The Analog Devices AD7879 is used as the low cost touchscreen controller for the LCD Display. The AD7879 on the EZ-Extender is a small 16 pin LFCSP package and is also ideal for low power applications..

The EZ-Extender also has an Analog Devices AD7147-1 programmable controller for capacitance touch sensors. The capacitance controller interfaces to the Blackfin processor via a simple TWI (Two Wire Interface). The other end of the controller will interface to external capacitance sensors implementing functions such as capacitive buttons and scroll wheel.

Software examples will be provided in VisualDSP++. No external power supply is required for the EZ-Extender.

Note: The Blackfin Landscape EZ-Extender has limited compatibility with the ADSP-BF537 EZ-KIT Lite. Below are the following limitations:

  • The Sharp LCD and the AD7879 (LCD Touch Controller) can be used together or the Sharp LCD and the AD7147-1 (Capacitance Touch Controller) can be used together.
  • The AD7879, AD7147-1, and the Sharp Display cannot all be used simultaneously.
  • This is due to limited GPIO availability on the BF537 Stamp PPI Interface.

All other supported products (BF526, BF538, and BF548 EZ-KITs) allow a user to use all three simultaneously.

Ordering Information
Part number: ADZS-BFLLCD-EZEXT

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

TEST DRIVE TOOLS

Download a 90-day free trial of the VisualDSP++ software development tool
VisualDSP++ Test Drive
Td

TECHNICAL DOCUMENTATION

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Landscape LCD : Sharp 3.5” QVGA (320x240) with Touch (LQ035Q1DH02)
  • System Requirements : One of the Following: ADSP-BF526 EZ-Board, ADSP-BF526 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, ADSP-BF538 EZ-KIT Lite, ADSP-BF548 EZ-KIT Lite
  • LCD Touchscreen Controller : AD7879 Touch Screen Controller
  • Capacitance Touch Controller: AD7147-1 Programmable Controller for Touch Sensors

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.


Minimum Requirements


Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.