Blackfin Audio EZ-Extender for the ADSP-BF533, ADSP-BF537 and ADSP-BF561 EZ-KIT Lite's
The Blackfin Audio EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, More
Blackfin Audio EZ-Extender for the ADSP-BF533, ADSP-BF537 and ADSP-BF561 EZ-KIT Lite's
Product Description
The Blackfin Audio EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537, or ADSP-BF561 processor targeted audio applications. The board extends the capabilities of the evaluation system by providing a connection to thee audio codecs, including two analog audio codecs and one dual analog/digital audio codec with an interface to digital Sony Philips Digital Interface (SPDIF) audio. Applications and information about the use and connection of the various interfaces on the Blackfin Audio EZ-Extender are available from Analog Devices.
Available:
Available now
Part Number:
ADZS-BFAUDIO-EZEXT
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
Analog Audio
- AD1938 (x2) - Analog Devices 192 kHz audio codec
- 16 Channels Audio Out (8 stereo channels)
- 8 Channels Audio In (4 stereo channels)
- RCA phono jacks for all 24 channels
SPDIF (Digital) Audio
- ADAV801 - Audio Codec for Recordable DVD
- SPDIF In
- SPDIF Out
- Individual RCA phono jacks for in and out
Product Image
- Enlarge
Product Image for Blackfin Audio EZ-Extender for the ADSP-BF533, ADSP-BF537 and ADSP-BF561 EZ-KIT Lite's
null
Product Image for BF-EXTENDERAUD
Blackfin Audio EZ-Extender for the ADSP-BF533, ADSP-BF537 and ADSP-BF561 EZ-KIT Lite's Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BFAUDIO-EZEXT | Prodn | EVALUATION BOARDS | - | Comm. | - | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close