content here.
content here.

ADSP-BF535P:  350 MHz Blackfin Processor for Internet Appliances

The ADSP-BF535 is the first member of the Blackfin Processor family -- ADI's newest family of high-performance processors based on the Micro Signal Architecture. The ADSP-BF535 features dual-MACs, high clock rates, and Dynamic Power Management allowing for optimization of system performance and power consumption. Additionally, through the advantages of a clean, orthogonal RISC instruction set, ...More

ADSP-BF535P:  350 MHz Blackfin Processor for Internet Appliances

Product Description

The ADSP-BF535 is the first member of the Blackfin Processor family -- ADI's newest family of high-performance processors based on the Micro Signal Architecture. The ADSP-BF535 features dual-MACs, high clock rates, and Dynamic Power Management allowing for optimization of system performance and power consumption. Additionally, through the advantages of a clean, orthogonal RISC instruction set, the ADSP-BF535 is optimized for programming in High Level Languages like C/C++, resulting in extremely dense code.

The Micro Signal Architecture was jointly developed by Analog Devices, Inc. and Intel Corporation.

  • High-performance: Up to 350MHz 16-bit dual-MAC DSP core
  • Flexible, software-controlled Dynamic Power Management
  • Enhanced media instructions for audio, image, and video multimedia applications
  • Integrated system peripherals including USB Device, PCI, serial ports, UARTs, SPI, timers
  • Clock Speed MHz (Max): 350MHz
  • MMACS (Max): 700
  • RAM Memory (kBytes): 308
  • External Memory Bus: 32bit
  • Parallel Periph Interface: No
  • PCI: Yes
  • USB Device: Yes
  • UARTs, Timers: Yes
  • Watchdog Timer, RTC: Yes
  • Core Voltage (V): 1.0-1.6
  • Core Voltage Regulation: No
  • Package: 260 PBGA

Functional Block Diagram for ADSP-BF535P

Diagrams


Markets & Applications