content here.
content here.

ADSP-BF522C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

The ADSP-BF522C Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the BF522C provides the greatest flexibility for today’s most demanding convergent signal processing applications.

For battery powered applications that either enhance the multimedia ...More

ADSP-BF522C:  Low Power Blackfin Processor with Advanced Peripherals and Embedded Stereo Audio CODEC

Product Description

The ADSP-BF522C Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the BF522C provides the greatest flexibility for today’s most demanding convergent signal processing applications.

For battery powered applications that either enhance the multimedia experience or deliver a full Mobile TV implementation, the ADSP-BF522C represents the ideal solution to release design innovation.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF522C provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

For space constrained audio applications the ADSP-BF522C supports an embedded low power stereo audio CODEC.

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Blackfin Processor Core with up to 400 MHz (800 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
  • Low Processor Standby Power; ~1mA Deep Sleep, ~50uA Hibernate
  • Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI.
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
  • Supports an embedded low power stereo CODEC for space constrained audio applications
  • Clock Speed MHz (Max): 400MHz
  • MMACS (Max): 800
  • RAM Memory (kBytes): 132
  • External Memory Bus: 16bit
  • Parallel Periph Interface: Yes
  • UARTs, Timers: Yes
  • Watchdog Timer, RTC: Yes
  • Core Voltage Regulation: No
  • Package: CSP_BGA

Functional Block Diagram for ADSP-BF522C

Diagrams


Markets & Applications