ADSP-BF522
PRODUCTIONLow Power Blackfin Processor with Advanced Peripherals and Low Standby Power
- Part Models
- 4
- 1ku List Price
- Starting From $13.29
Overview
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 400 MHz (800 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- NAND Flash Controller with 8-Bit interface for commands, addresses and data
- Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- Low Standby Power; ~1mA Deep Sleep, ~50uA Hibernate
- 208-ball, 17x17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C*)
The ADSP-BF522 Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the BF522 provides the greatest flexibility for today’s most demanding convergent signal processing applications.
For battery powered applications that either enhance the multimedia experience or deliver a full Mobile TV implementation, the ADSP-BF522 represents the ideal solution to release design innovation.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF522 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Documentation
Data Sheet 1
User Guide 2
Application Note 47
Technical Articles 1
Processor Manual 3
Product Highlight 2
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Informational 1
Legacy Evaluation Kit Manual 1
Product Selection Guide 1
Product Highlight 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF522BBCZ-3A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
| ADSP-BF522BBCZ-4A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
| ADSP-BF522KBCZ-3 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) | ||
| ADSP-BF522KBCZ-4 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-BF522BBCZ-3A | PRODUCTION | |
| ADSP-BF522BBCZ-4A | PRODUCTION | |
| ADSP-BF522KBCZ-3 | PRODUCTION | |
| ADSP-BF522KBCZ-4 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 3
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (10/2009)
- ADSP-BF523/BF525/BF527 Rev 0.2 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (02/2009)
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 17x17 208-Ball CSP BGA Package (10/2009)
BSDL Model File 2
Blackfin Processors Software and Tools
Open Tool
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF522 yet. Have something to say?
Start a Discussion on EngineerZone®