ADSP-2187N:  16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 160KB RAM

The ADSP-218xN series consists of six single chip microcomputers optimized for digital signal processing applications. All series members are pin-compatible and are differentiated solely by the ...More

ADSP-2187N:  16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 160KB RAM

Product Description

The ADSP-218xN series consists of six single chip microcomputers optimized for digital signal processing applications. All series members are pin-compatible and are differentiated solely by the amount of on-chip SRAM. This feature combined with ADSP-21xx code compatibility provide a great deal of flexibility in the design decision. Specifically, the series members are -

- ADSP-2184N (4K PM/4K DM)
- ADSP-2186N (8K PM/8K DM)
- ADSP-2185N (16K PM/16K DM)
- ADSP-2187N (32K PM/32K DM)
- ADSP-2189N (32K PM/48K DM)
- ADSP-2188N (48K PM/56K DM)

The ADSP-218xN series offers the highest performance (80Mhz/MIPS) and lowest power consumption (0.55mW/MIP @ 1.8V) within the ADSP-218x portfolio. All series members are offered in a 100-lead LQFP and 144-Ball MBGA packages.

Features

  • Power-Down Mode Featuring Low CMOS Standby Power Dissipation with 200 CLKIN Cycle Recovery from Power-Down Condition
  • 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
  • Multifunction Instructions
  • 12.5 ns Instruction Cycle Time @1.8 V (Internal), 80 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • Single-Cycle Context Switch
  • Low Power Dissipation in Idle Mode

Diagrams

  • Enlarge
ADSP-2187N Diagram
Functional Block Diagram for ADSP-2187N

Markets & Applications

  • Consumer telephony
  • Embedded speech processing
  • POS terminals
  • PBX
  • Smart card readers
  • Multichannel voice processing
  • Industrial measurement control
  • Full-duplex handsfree car kit
  • Speaker phones
  • VoIP phones
  • Pattern matching
  • Network access servers

Specifications

Clock Speed (MHz) 80MHz
Program RAM Words(KWords) 32
Data RAM Word (KWords) 32
Ext. Memory Bus (Bits) 24bit
Host Port Yes
SPORT 2
SPI/UART No
Timers 1
Core Voltage (V) 1.8V
Package 100 LQFP,CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices