Documentation Errata for ADSP-2185: 16-bit, 33 MIPS, 5 v, 2 Serial Ports, Host Port, 80 KB RAM Data Sheet



Chapter: N/A Page: 6
Reference Number: 4796
Change
In Figure 2 (Basic System Configuration), the upper part of the diagram should be labeled Full Memory Mode (instead of Host Memory Mode).

back to top


Chapter: N/A Page: 28
Reference Number: 8415
Change
In the 100-Lead TQFP Package Pinout diagram (page 28) and TQFP Pin Configurations diagram (page 29), pins 37 through 40 don't show the multiplexed SPORT1 pin names. These pins should be changed to the following:

Pin Table
Pin#Pin Name
37DT1/FO
38TFS1/IRQ1
39RFS1/IRQ0
40DR1/FI

back to top


Last Updated: April 16, 2004