ADSP-21991:  High-Performance Mixed-Signal DSP, 160 MHz, 32K Words Program Memory RAM

The ADSP-21991 extends the ADSP-2199x mixed signal DSP product family by offering increased memory integration compared with the ADSP-21990. The ADSP-21991 integrates a 160 MHz, 16-bit, ADSP-219x ...More

ADSP-21991:  High-Performance Mixed-Signal DSP, 160 MHz, 32K Words Program Memory RAM

Product Description

The ADSP-21991 extends the ADSP-2199x mixed signal DSP product family by offering increased memory integration compared with the ADSP-21990. The ADSP-21991 integrates a 160 MHz, 16-bit, ADSP-219x DSP core and an 8-channel, 14-bit, 20 MSPS ADC (with dual sample-and-hold amplifiers for simultaneous sampling). Additional mixed-signal integration includes a precision on-chip voltage reference, and a power-on-reset (POR) circuit. Various control peripherals are provided for single-chip solutions for embedded control and signal processing applications.

Features

  • 160 MHz, ADSP-219x DSP Core
  • 8-Channel, 14-Bit, 20 MSPS ADC with On-Chip Voltage Reference
  • 32K Words Program Memory RAM
  • 8K Words Data Memory RAM
  • External Memory Interface (to 1 MWord)
  • Three-Phase PWM Generation Unit with additional Dual Auxiliary PWM Outputs
  • Incremental Encoder Interface Unit
  • Three 32-Bit, General Purpose Timers
  • 16-Bit General Purpose Flag I/O Port
  • Synchronous Serial (SPORT) & SPI
    Communications Port

Diagrams

  • Enlarge
ADSP-21991 Diagram
Functional Block Diagram for ADSP-21991

Markets & Applications

  • Industrial Motor Drives
  • Un-Interruptible Power Supplies
  • Optical Networking Control
  • Data Acquisition Systems
  • Test & Measurement Systems
  • Portable Instrumentation
  • Intelligent Sensors
  • Robotic Control

Specifications

Clock Speed (MHz) 160MHz
Program RAM Words(KWords) 32
Data RAM Word (KWords) 8
Ext. Memory Bus (Bits) 24bit
Host Port Yes
SPORT 1
SPI/UART Yes
Timers 3
Core Voltage (V) 2.5V
ADC 14 bit Dual Ch, 20 MSPS
Package 176 LQFP,CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices