ADSP-2196M:  16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM

The ADSP-2196 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures ...More

ADSP-2196M:  16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM

Product Description

The ADSP-2196 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures are compatible, the ADSP-2196 architecture incorporates a number of enhancements that enables significant performance increases and improved C-compiler efficiency over its predecessor. The ADSP-2196 is available in a 144-lead LQFP and 144-ball mini-BGA package and is pin compatible with the ADSP-2191 with 64K words RAM and the ADSP-2195 with 32K words RAM and 16K words ROM. Pin to pin-compatibility allows programmers a simple migration path to smaller memory models to reduce system cost without hardware redesign.

Telephony Software Algorithms

For a complete solution, International Telecommunication Union (ITU) compliant high-quality speech codecs and robust echo cancellation software algorithms are available for the ADSP-2196 directly through ADI. This allows service providers to rapidly deploy high-quality, cost-effective and scalable next-generation voice convergent platforms.

ADI provides a selection of voice and tone detection algorithms that support the ADSP-2196 DSP. Algorithms such as: G.165, G.711, G.722, G.723, C.726, G.728, G.729, DTMF are some of many algorithms that can be easily integrated into your application.

Development Tools

The ADSP-2196 is supported by a complete set of software and hardware development tools including VisualDSP++™, evaluation boards, and JTAG emulators.

The VisualDSP++ integrated development and debug environment (IDDE) features an efficient C/C++ compiler, statistical profiling, and the new VisualDSP® Kernel (VDK) - all designed to make software development faster.

ADI makes it easier to evaluate the ADSP-2196 for a specific application with the ADSP-219x EZ-KIT Lite™ evaluation system. The EZ-KIT Lite includes a monitor program that lets you download, execute and debug ADSP-219x programs.

Features

  • 160 MIPS 16-bit fixed-point DSP
  • 40 Kbytes of on-chip RAM, configured as 8K words 24-bit RAM and 8K words 16-bit RAM; 48 Kbytes of on-chip ROM configured as 16K by 24-bit words
  • 16-bit parallel port interface supports SRAM, FLASH, or EPROM memory devices
  • Host port with DMA capability for glueless interface to 8- or 16-bit host processors
  • Three multichannel serial ports support A-law or µ-law companding, and T1/E1/H100 telecommunications standards
  • UART Port; Two SPI-compatible ports with slave select hardware
  • User selectable low-power operating modes
  • 10x10mm BGA / 144 Lead LQFP Packages; -40ºC to +85ºC ambient temperature range

Diagrams

  • Enlarge
ADSP-2196M Diagram
Functional Block Diagram for ADSP-2196M

Markets & Applications

  • Wired and Wireless Voice
  • VoIP/VoN
  • Optical Networking
  • Speech Recognition
  • Modems
  • Test and Measurement
  • Industrial Control

Specifications

Clock Speed (MHz) 160MHz
Program RAM Words(KWords) 8
Data RAM Word (KWords) 8
Ext. Memory Bus (Bits) 16bit
Host Port Yes
SPORT 3
SPI/UART Yes
Timers 3
Core Voltage (V) 2.5V
Package 144 LQFP,CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices