ADSP-218x Application Code Examples
Please note: By downloading these code examples, you are bound by the terms in the Analog Devices Software Code License Agreement. (pdf, 10,921 bytes)
| Code Example | Description |
|---|---|
| Serial Port Loop Back Examples (.zip, 421,888 bytes) |
Examples to demonstrate the serial port functionality in core driven and auto buffer modes. |
| Mixed C and ASM programs (.zip, 1,609,728 bytes) |
C calling assembly program, Assembly calling C programming, Passing parameters from C to ASM function etc. |
| Timer (.zip, 618,496 bytes) |
Program to demonstrate the Timer functionality. |
| BDMA (.zip, 708,608 bytes) |
Program to demonstrate the Byte DMA (BDMA) functionality. |
| IDMA (.zip, 1,277,952 bytes) |
Program to demonstrate the IDMA functionality using loop back. |
| Talk through Programs (.zip, 1,531,904 bytes) |
C talk through programs for the ADSP-2181 and ADSP-2189M EZ-KITs. |
| Flag toggling code (.zip, 724,992 bytes) |
Simple code to demonstrate the LED blink through the Flag. |