LTC3634 Product Brief

The LTC3634 is a high efficiency, dual-channel monolithic synchronous step-down regulator which provides power supply and bus termination rails for DDR1, DDR2, and DDR3 SDRAM controllers. The operating input voltage range is 3.6V to 15V, making it suitable for point-of-load power supply applications from a 5V or 12V input, as well as various battery powered systems. Both channels can source and sink 3A of output current. The VTT regulated output voltage is equal to VDDQIN • 0.5. An on-chip buffer capable of driving a 10mA load provides a low noise reference output (VTTR) also equal to VDDQIN • 0.5The LTC3634 is offered in both 28-pin 4mm × 5mm QFN and 28-pin exposed pad TSSOP packages.