Memory summary:
| Processor Family | Code memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) |
|---|---|---|---|
| ADSP-213xx | 10.7 | 0.21 | 0.10 |
| ADSP-214xx | 8.1 | 0.21 | 0.10 |
| ADSP-BF5xx | 4.7 | 0.20 | 0.10 |
MIPs summary:
| Library Component | ADSP-21369 (KiB) | ADSP-BF533 |
|---|---|---|
| WAV Parsing | 116.77 Cycles/Byte | 146.50 Cycles/Byte |
| Fix to Float PCM Conversion | 2.41 MIPS | 23.50 MIPS |
| Float to Fix PCM Conversion | 1.51 MIPS | 16.18 MIPS |
| Fix 32-bit to fix packed 16-bit PCM Conversion | 2.11 MIPS | 3.50 MIPS |
| Fix packed 16-bit to fix 32-bit PCM Conversion | 1.51 MIPS | 2.28 MIPS |
| Fix packed 24-bit to fix 32-bit PCM Conversion | 1.74 MIPS | 2.59 MIPS |
| Fix 32-bit to fix packed 32-bit PCM Conversion | 2.03 MIPS | 3.95 MIPS |
| Fix packed 32-bit to fix 32-bit PCM Conversion | 1.69 MIPS | 2.61 MIPS |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.