Product Details

DTS Boost for SHARC is an audio post-processing module developed by DTS Inc. for maximizing the perceived loudness for a stereo source without cause audible distortion. It is primarily designed for audio speaker systems that have limited power output.

DTS Boost for SHARC has been highly optimized to run on the Analog Devices’ SHARC ADSP-214xx processor family. The API of the DTS Boost for SHARC software library is designed to enable software developers to use in a C application, and for system integrators to build it into a complete system.

Features

  • User configurable boost gain.
  • User configurable speaker protection factor to prevent damage to speakers on large gains.
  • Sampling rates supported: 8, 11.025, 12, 16, 22.05, 24, 32, 44.1 and 48 kHz.
  • Block size supported: 256 samples per channel.
  • Supports stereo inputs with mono option (downmix performed)
  • Target Processor: Code compatible across the SHARC ADSP-214xx family of processors.
  • DTS Certified on ADSP-21462/5/7/9, ADSP-21471/2/5/8/9, and ADSP-21481/2/3/5/6/7/8/9 processors.
  • Release format: Object code module with C source wrapper.
  • Input format: non-interleaved multichannel 32-bit floating point samples.
  • Output format: non-interleaved multichannel 32-bit floating point audio samples.
  • Framework dependencies: None

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.

Related Software  

Related Hardware

Performance Metrics

MIPS summary:

Code memory (KiB) Data RAM (KiB) Constant Data Tables (KiB) MIPS Average
Average Peak
18.7 42.9 6.8 40.9 41.2

  • MIPS measured using Fs = 48kHz, stereo input and output, optimal memory layout, running on a ADSP-21469.
  • Code compatible across all ADSP-214xx processors, with silicon anomaly workarounds implemented.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers.
  • Both input and output buffer size is 2K bytes.
  • Frame size considered is 256 samples per channel.

EngineerZone Support Community: Latest Software Modules, Starter Kits and Software Development Kits

Availability and Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Send Feedback X
content here.
content here.

Send Feedback

Close