The DTS Neo:X Decoder delivery from ADI has been highly optimised to run on the Analog Devices’ SHARC processor family. The DTS Neo:X decoder operates on PCM data received either through analog/digital input channels or from a decoder module such as DTS 5.1 decoder. The DTS Neo:X Decoder takes channel configurations up to 7.1 input channels and outputs up to 11.1 audio channels. It contains a standard C-callable ‘push’ API. The module has no dependencies on processor peripherals or registers, adding greater system flexibility and ease of use.
MIPS summary:
| Code Memory | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|
| Average | Average Peak | |||
| 96.4 | 133.7 | 9.3 | 97.23 | 97.61 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved