DTS Surround Sensation for SHARC is an audio post-processing module specified by DTS Inc. for the purpose of delivering enhanced stereo experience from a multi-channel surround source. It offers processing algorithms for both headphones and speaker output modes. In addition to superior down-mixing functions, the technology also includes enhancement to bass as well as creating clearer dialog audio in movie soundtracks.
DTS Surround Sensation for SHARC has been highly optimized to run on the Analog Devices' SHARC ADSP-214xx processor family. The API of the DTS Surround Sensation for SHARC software library is designed to enable software developers to use in a C application, and for system integrators to build it into a complete system.
MIPS summary:
| Operating Mode | Code Memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Average Peak | ||||
| Headphone Mode | 23.86 | 110.6 | 87.55 | 74.5 | 76 |
| Speaker Mode | 23.86 | 110.6 | 87.55 | 104.3 | 105.6 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved