DTS-HD Master Audio is a lossless extension to the core DTS 5.1 surround format. It is used on Blu-Ray video discs to allow bit-to-bit accurate reproduction of the original studio master. The standard reproduces up to 7.1 audio channels at 24-bit resolution and 96kHz sampling rate. The nature of having the core and extension components allows the DTS-HD MA stream to be decode-able on non DTS-HD capable equipment where only the core 5.1 lossy component is decoded.
font-family:Arial, Helvetica, sans-serif; font-size: 12px; } table.nopad td{ vertical-align:middle; border:1px solid #000000; } table.nopad th{ vertical-align:middle; border:1px solid #000000; color:#ffffff; background-color:#005b95; padding: 5px; } MIPS summary:
| SHARC Processor Family | Code RAM (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Average Peak | ||||
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved