Dolby® Volume is an advanced automatic volume control system that analyses the perceived volume of audio and adjusts it to maintain an enhanced and uniform listening experience. Dolby Volume maintains the reference level frequency response of the audio and provides a consistent volume level across different audio material by applying processing based on a model of human perception of sound.
The ADI implementation of the Dolby Volume post-processor on SHARC has been fully tested using all Dolby certification tests as per Dolby requirements.
MIPS summary:
| SHARC Processor Family | Code RAM (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Peak | ||||
| ADSP-2136x | 66.6 | 74 | 7.9 | 38.09 | 37.14 |
| ADSP-2146xx | 48.5 | 74 | 7.9 | 38.64 | 38.69 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved