Dolby® Digital EX is an extension of the Dolby Digital decoding algorithm that adds a center rear channel or two back channels to 5.1 channel playback, expanding the surround sound experience to 6.1 channels or 7.1 channels. The signals for the center rear channel or the two back channels are extracted from the left and right surround channels and can be sent to one or two speakers placed behind the listener. This module can only be shipped to pre-approved Dolby "qualified recipients."
MIPS summary:
| SHARC Processor | Code RAM (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Peak | ||||
| ADSP-21369 | 73.2 | 50.2 | 19.2 | 51.2 | 59.4 |
| ADSP-21469 | 52.6 | 50.2 | 19.2 | 51.8 | 60.0 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved