MIPS summary:
| Memory (Bytes) | Performance | |||||
|---|---|---|---|---|---|---|
| Module | Width/Height | Code (KiB) | Data RAM (KiB) | Data ROM | Average Cycles/Pel | MIPS |
| Lens Correction : stldc_lc_demo_inp_1.pgm | 720 x 480 | 12.682 | 13.89 | 1350 | Initialization : 512.7805 Remap:15.3654 |
159.32 |
| Affine Transform:stldc_at_demo_inp_1.pgm | 720 x 480 | 4.656 | 13.89 | 0 | 409.1987 | 4242.57 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.