Dolby TrueHD is a lossless audio coding technology designed for applications in high-definition disc media and other contexts where the quality of the programming demands playback accuracy that is bit-for-bit identical to the original performance. Expanding upon the proven foundation of MLP Lossless™, Dolby TrueHD is further defined by expanded bit rates (up to 18 Mbps), additional channel offerings (eight full-range channels), enhanced stereo mix support, and the introduction of metadata functionality (including dialogue normalization and dynamic range control). Dolby TrueHD is mandated for HD-DVD players and is an optional feature in the Blu-ray Disc™ format. Through the use of HDMI™, Dolby TrueHD bitstreams can also be decoded in A/V receivers.
The ADI implementation of Dolby TrueHD Decoder on SHARC has been fully tested using all Dolby certification tests according to Dolby requirements.
MIPS summary:
| SHARC Processor Family | Code RAM (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Peak | ||||
| ADSP-2136x | 32.6 | 34.3 | 5.2 | 126.5 | 128.6 |
| ADSP-214xx | 24.8 | 34.3 | 5.2 | 133.9 | 136.1 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved