MIPS summary:
| Code Memory (KiB) | Data RAM | Output Buffer (MB) | Cycles/pel (MIPS) | ||
|---|---|---|---|---|---|
| L1 (KiB) | L3 (MB) | Average | Moving Average Peak | ||
| 106 | 51.65 | 2.08 | 2.06 | 43 (439) | 47 (487) |
NOTE: In deriving the "Moving Average Peak" value, an 8 consecutive frames sliding window was used. An average cycle count was measured for each window of frames, and the worst case average cycle from all the sliding window measurements was determined to be the "Moving Average Peak" value.
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.