TIFF is a lossless decoder which can be used as a contained for archiving. The implementation is highly optimized for Analog Devices ADSP-BF5xx Blackfin processors. This release will work on image cached from L3 memory. It is a self-contained software component that has been rigorously tested. It contains an intuitive C-callable API that is interruptible, maintains flexibility and provides seamless system integration.
Hardware: One of the following development hardware combinations
MIPS summary:
| Memory (Bytes) | Performance | |||||||
|---|---|---|---|---|---|---|---|---|
| Module | Image Width | Image Height | Code | Stack | Data RAM | Data ROM | Average Cycles / pel | MIPS |
| Decode TIFF (Uncompressed RGB) | 225 | 65 | 24984 | 432 | 40952 | 972 | 43.26 | 9.49 |
| Decode TIFF (LZW RGB) | 512 | 512 | 22148 | 492 | 40952 | 972 | 402.04 | 1580.90 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved