The PNG decoder is a lossless decoder used in Web browsers. It uses a modified form of LZ77 compression as in zlib.This implementation of the PNG Decoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. The data movement for the module can be configured for either cache mode or through MDMA. It is a self-contained software component that has been rigorously tested. It contains an intuitive C-callable API that is interruptible, maintains flexibility and provides seamless system integration.
Hardware: One of the following development hardware combinations
MIPS summary:
| Memory (Bytes) | Performance | |||||||
|---|---|---|---|---|---|---|---|---|
| Module | Image Width | Image Height | Code | Stack | Data RAM | Data ROM | Average Cycles / pel | MIPS |
| Decode PNG | 225 | 65 | 18522 | 440 | 47872 | 10429 | 203.72 | 44.69 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved