MP3 Decoder (with Layer 1 & 2 support) is a popular 'lossy' decoder used to greatly reduce audio file sizes, while retaining high levels of audio quality faithful to the original uncompressed version. MP3 decoder (with Layer 1&2 support) supports three layers. MPEG-1/2 audio layer 3(MP3) is one of the most popular in PC and internet applications. MPEG-1/2 audio Layer 2(MP2) is used in TV broadcasting and Video CDs.
In addition to MPEG-1/2, there is a non-standard version widely known as ‘MPEG2.5', which supports additional sampling rates. Refer below for additional information.
MIP Summary:
| Code RAM (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |||||
|---|---|---|---|---|---|---|---|---|
| ADSP-BF533 | ADSP-BF609 | ADSP-BF527 | ||||||
| Average | Peak Averaged | Average | Peak Averaged | Average | Peak Averaged | |||
| 34.1 | 28.2 | 20.8 | 19.0 | 20.8 | 18.7 | 19.2 | 18.4 | 19.0 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved