Dual-tone multi-frequency (DTMF) signaling is a standard in telecommunication systems. The DTMF decoder is typically used in telephone systems to detect DTMF tones in the incoming signal and convert them to actual digit. Besides being used to set up regular calls on a telephone line, DTMF detection is suitable for computer applications such as voice mail and telephone control features such as conference calling and call forwarding.
MIPS summary:
| Code memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS Average |
|---|---|---|---|
| 8.33 | 2.42 | 1.004 | 0.891 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved