This implementation of Dual Tone Multi Frequency (DTMF) Generator has been highly optimized to run on the Analog Devices’ Blackfin processor family. It is a self-contained software module that is designed to be compliant with the Q.23 ITU specification for push-button telephone sets. It has been rigorously tested for all digits and keys on the telephone.
It contains a standard C-callable API. The code has been implemented using Instruction and Data cache, and has no dependencies on processor peripherals or registers. This makes system integration much easier.
MIPS summary:
| Code memory (KiB) | Data RAM (KiB) | Input Buffer (Bytes) | MIPS Average |
|---|---|---|---|
| 29.074 | 30.908 | 192 | 0.392 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved