The Bit Stream Detector (for S/PDIF) library is used to differentiate among S/PDIF structured audio bit streams. S/PDIF is a Digital Audio Interface that can encapsulate a combination of encoded or uncompressed audio bit streams in a standardized block format. Each S/PDIF structured block contains unique stream type information which can be detected and used to invoke the relevant decoder such as Dolby® Digital (AC-3), DTS, MPEG Audio and WMA Pro.
MIPS summary:
| Code memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|
| Average | Peak | |||
| 2.4 | 8.2 | 0.13 | 0.28 | 0.75 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved