This implementation of the H.264 Baseline Profile Encoder has been highly optimized to run on the Analog Devices ADSP-BF5xx Blackfin processor. It is a self-contained software component that has been rigorously tested and validated with JM reference decoder and commercial decoders for the conformance with ITU-T H.264 standard. It contains an intuitive C-callable API that is interruptible, maintains flexibility and provides seamless system integration.
MIPS summary:
| Code memory (KB) | Data RAM (KB) | Fame Buffer (MB) | Output Buffer (MB) | Input Buffer (MB) | Cycles/pel (MIPS) | |
|---|---|---|---|---|---|---|
| Average | Moving Average Peak | |||||
| 55.59 | 40.64 | 1.37 | 1.00 | 1.08 | 87 (902) | 103 (1067) |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved