<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for High Speed D/A Converters | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for High Speed D/A Converters | Analog Devices</description>
    <pubDate>Fri, 01 Feb 2013 19:08:54 GMT</pubDate>
    <dc:date>2013-02-01T19:08:54Z</dc:date>
    <item>
      <title>AD9119, 11-Bit, 5.6 GSPS, RF Digital-to-Analog Converter</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9119/products/product.html</link>
      <description>The AD9119/&lt;a href="http://www.analog.com/AD9129"&gt;AD9129&lt;/a&gt; are high performance, 11-/14-bit RF digital-to-analog converters (DACs) supporting data rates up to 2.8 GSPS. The DAC core is based on a quad-switch architecture that enables dual-edge clocking operation, effectively increasing the DAC update rate to 5.6 GSPS when configured for Mix-Mode™ or 2× interpolation. The high dynamic range and</description>
      <category>High Speed D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Fri, 01 Feb 2013 19:08:54 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9119/products/product.html</guid>
      <dc:date>2013-02-01T19:08:54Z</dc:date>
    </item>
    <item>
      <title>AD9129, 14-Bit, 5.6 GSPS, RF Digital-to-Analog Converter</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9129/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/AD9119"&gt;AD9119&lt;/a&gt;/AD9129 are high performance, 11-/14-bit RF digital-to-analog converters (DACs) supporting data rates up to 2.8 GSPS. The DAC core is based on a quad-switch architecture that enables dual-edge clocking operation, effectively increasing the DAC update rate to 5.6 GSPS when configured for Mix-Mode™ or 2× interpolation. The high dynamic range and</description>
      <category>High Speed D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Fri, 01 Feb 2013 15:06:27 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9129/products/product.html</guid>
      <dc:date>2013-02-01T15:06:27Z</dc:date>
    </item>
    <item>
      <title>AD9102, Low Power, 14 Bit, 180MSPS, Digital to Analog Converter and Waveform Generator</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</link>
      <description>The AD9102 TxDAC® and Waveform Generator is a high performance DAC integrating on-chip pattern memory for complex waveform generation with a Direct Digital Synthesizer (DDS).&lt;/p&gt;
&lt;p&gt;The DDS is a 14-bit output, up to 180Mhz master clock sinewave generator with a 24-bit tuning word allowing 10.8Hz/LSB frequency resolution.&lt;/p&gt;
&lt;p&gt;SRAM data can include directly generated stored waveforms, amplitude</description>
      <category>High Speed D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Mon, 28 Jan 2013 15:18:20 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</guid>
      <dc:date>2013-01-28T15:18:20Z</dc:date>
    </item>
  </channel>
</rss>