AD977XA-DPG2 EVALUATION BOARD

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.
Included in the AD977xA Update:

  • Schematics
  • Bill of Materials
  • PCB Layout files (BRD, PDF, and Gerber format)
  • IBIS Model
  • SPI Application
  • DPGDownloader Panel
Download the AD977xA Update (exe) (Last Updated 2/14/2011)

Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform (html)
The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and customer-generated test data.

Send Feedback X
content here.
content here.

Send Feedback

Close