AD9144 Evaluation Board

Product Details

Evaluation board for the AD9144 Quad, 16-Bit, 2.8 GSPS, TxDAC+ Digital-To-Analog Converter that provides a maximum sample rate of 2.8 GSPS, permitting a multicarrier generation up to the Nyquist frequency. The DAC outputs are optimized to interface seamlessly with the ADRF672x analog quadrature modulators (AQMs) from Analog Devices, Inc. A 4-wire serial port interface provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 14 mA to 26 mA.


 

AD9144 Evaluation Board

Documentation

SampleBuy

Price, packaging, availability

AD9144 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9144-EBZ Status: Production AD9144 Evaluation Board $495.00 Yes -
AD9144-FMC-EBZ Status: Production AD9144 FMC Evaluation Board $495.00 Yes -
AD9144-M6720-EBZ Status: Production AD9144 Eval Board w/M6720 modulator $495.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close