AD9139 Evaluation Board

Product Details

The AD9139-EBZ connects to a DPG2/3 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The DPG2/3 automatically formats the data and sends it to the AD9139-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and DPG2/3 input clock. Figure 2 is an image of the top side of the AD9139-EBZ.

The AD9139-DUAL-EBZ connects to a DPG3 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The DPG3 automatically formats the data and sends it to the AD9139-DUAL-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK, Frame, and DPG3 input clock. Also included is a quadrature modulator ADL5375 for quick DAC+IQMOD evaluation. Since AD9139 is a single channel converter, dual AD9139s are used on the board to work as I and Q, which typically applies to the case of wideband applications. Figure 2 is an image of the top side of the AD9139-DUAL-EBZ.


 

AD9139 Evaluation Board

 

AD9139 Dual Evaluation Board

SampleBuy

Price, packaging, availability

AD9139 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9139-DUAL-EBZ Status: Production Evaluation Board for Dual AD9139 Evaluation $495.00 Yes -
AD9139-EBZ Status: Production Evaluation Board for Single AD9139 Evaluation $495.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close