AD9954

Direct Digital Synthesis (DDS) Featured Products

AD995x – the new full-featured DDS Family...
400 MHz Sampling Rate, <200 mW Power

... performance

  • synthesizes fundamental output frequencies and clocks up to 160 MHz
  • one-tenth the power dissipation of the previous generation enables designers to use multiple DDSs on a single PCB
  • master-slave function allows full synchronization of multiple DDS devices automatically
  • 32-bit frequency tuning word; 14-bit control word for output amplitude and phase offset

... where it matters

  • agile LO frequency synthesis
  • FM chirp source for radar and scanning systems
  • satellite communications
  • test and measurement equipment

Part # Master Clock Speed
(MSPS max)
Power Supply Voltage (Vnom) Power Dissipation (mW max) Description
AD9859 400 1.8 250 400 MSPS DDS With 10-Bit DAC and Serial Programming Interface
AD9951 400 1.8 250 400 MSPS DDS With 14-Bit DAC and Serial Programming Interface
AD9952 400 1.8 250 400 MSPS DDS With 14-Bit DAC and Serial Programming Interface And Onboard Comparator
AD9953 400 1.8 250 400 MSPS DDS With 14-Bit DAC and Serial Programming Interface and RAM For Programmable Phase Or Frequency Selection
AD9954 400 1.8 250 400 MSPS DDS With 14-Bit DAC and Serial Programming Interface With Onboard Comparator, RAM For Programmable Phase or Frequency Selection, and Auto Frequency Sweep Capability

Related Information...

Visit the DDS Home Page where you’ll find information on Selection Tables, Design Tools and the Technical Library.

Send Feedback X
content here.
content here.

Send Feedback

Close