Norwood, MA (11/16/2011) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, today introduced a series of single-channel digital potentiometers that provide a variety of resolution, interface and resistance options, allowing system designers to select the most suitable device for a wide range of consumer and instrumentation applications. The AD511x series of digital potentiometers offers excellent resistance tolerance, high current density and faster nonvolatile memory than competing devices. The new devices are also low power and easy-to-use.
| Product | Price Each In 1,000 Quantities | Sample and Full Production Availability | Technical Specifications | Packaging |
|---|---|---|---|---|
| AD5110 | $0.76 | Now | 128-tap, I2C interface, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP (lead frame chip scale package) |
| AD5111 | $0.76 | Now | 128-tap, Up/down interface, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
| AD5112 | $0.68 | Now | 64-tap, I2C interface, 5k ohm, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
| AD5113 | $0.68 | Now | 64-tap, Up/down interface, 5k ohm, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
| AD5114 | $0.60 | Now | 32-tap, I2C interface, 5k ohm, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
| AD5115 | $0.60 | Now | 32-tap, Up/down interface, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
| AD5116 | $0.66 | Now | 64-tap, Push-button interface, 10k ohm, 80k ohm resistance options | 2 mm × 2 mm 8-lead LFCSP |
Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI’s monthly technical journal, at: http://www.analog.com/library/analogDialogue/subscribe.html
Linda Kincaid
781-937-1472
linda.kincaid@analog.com
© 1995 - Analog Devices, Inc. All Rights Reserved