Data Converters: Overview of AD54xx Devices
| AD5424 |
8 |
1 |
±0.25 |
60ns |
Parallel |
RU-16, CP-20 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5425 |
8 |
1 |
±0.25 |
100ns |
Serial |
RM-10 |
Byte Load,10 MHz BW, 50 MHz Serial |
| AD5426 |
8 |
1 |
±0.25 |
100ns |
Serial |
RM-10 |
10 MHz BW, 50 MHz Serial |
| AD5428 |
8 |
2 |
±0.25 |
60ns |
Parallel |
RU-20 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5429 |
8 |
2 |
±0.25 |
100ns |
Serial |
RU-10 |
10 MHz BW, 50 MHz Serial |
| AD5450 |
8 |
1 |
±0.25 |
100ns |
Serial |
RJ-8 |
12 MHz BW, 50 MHz Serial |
| AD5432 |
10 |
1 |
±0.5 |
110ns |
Serial |
RM-10 |
10 MHz BW, 50 MHz Serial |
| AD5433 |
10 |
1 |
±0.5 |
70ns |
Parallel |
RU-20, CP-20 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5439 |
10 |
2 |
±0.5 |
110ns |
Serial |
RU-16 |
10 MHz BW, 50 MHz Serial |
| AD5440 |
10 |
2 |
±0.5 |
70ns |
Parallel |
RU-24 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5451 |
10 |
1 |
±0.25 |
110ns |
Serial |
RJ-8 |
12 MHz BW, 50 MHz Serial |
| AD5405 |
12 |
2 |
±1 |
120ns |
Parallel |
CP-40 |
10 MHz BW, 10 ns CS Pulse Width, 4-Quadrant Multiplying Resistors |
| AD5415 |
12 |
2 |
±1 |
160ns |
Serial |
RU-24 |
10 MHz BW, 50 MHz Serial, 4- Quadrant Multiplying Resistors |
| AD5443 |
12 |
1 |
±1 |
160ns |
Serial |
RM-10 |
10 MHz BW, 50 MHz Serial |
| AD5445 |
12 |
1 |
±1 |
120ns |
Parallel |
RU-20, CP-20 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5447 |
12 |
2 |
±1 |
120ns |
Parallel |
RU-24 |
10 MHz BW, 17 ns CS Pulse Width |
| AD5449 |
12 |
2 |
±1 |
160ns |
Serial |
RU-16 |
10 MHz BW, 50 MHz Serial |
| AD5452 |
12 |
1 |
±0.5 |
160ns |
Serial |
RJ-8, RM-8 |
12 MHz BW, 50 MHz Serial |
| AD5444 |
12 |
1 |
±0.5 |
110ns |
Serial |
RM-10 |
12MHz BW, 50 MHz Serial |
| AD5453 |
14 |
1 |
±2 |
180ns |
Serial |
RJ-8, RM-8 |
12 MHz BW, 50 MHz Serial |