More 16-bit DAC performance for more designs.
In process control, analog is everywhere.
Download this Ad
(pdf, 138,287 bytes)
|
New Levels of Performance and Flexibility for Open-Loop and Closed-Loop Applications
Our newest portfolio of industrial 16-bit DACs offers best-in-class performance, and a world of system configuration possibilities. You'll find single, dual, and quad option DACs, in small packages, with a full range of design tools and support. more ...
|
Order Samples
| AD5060 |
Fully Accurate 3 V/5 V 16-Bit Vout nanoDAC® Converter, Output Buffered |
8 ld SOT-23 |
$7.50 |
Order Samples |
| AD5065 |
Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V |
14 lead TSSOP |
$11.25 |
Order Samples |
| AD5064 |
Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V |
14/16-lead TSSOP |
$15.95 |
Order Samples |
| AD5764 |
Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs |
32 ld TQFP |
$35.70 |
Order Samples |
| AD5752 |
Complete, Dual, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC |
24-lead TSSOP |
$6.95 |
Order Samples |
| AD5754 |
Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC |
24-lead TSSOP |
$10.05 |
Order Samples |
| AD5664R |
Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference |
10 ld LFCSP 10 ld MSOP |
$10.45 |
Order Samples |
| AD7328 |
Single, 8-Channel, Software Selectable, True Bipolar Input, 12-Bit plus Sign SAR ADC |
20 ld TSSOP |
$6.25 |
Order Samples |
| AD7928 |
Single, 8-Channel, 1 MSPS, 12-Bit SAR ADC with Sequencer |
20 ld TSSOP |
$4.75 |
Order Samples |
| AD7356 |
Dual, 1-Channel, Differential Input, Simultaneous Sampling, 5 MSPS, 12-Bit SAR ADC |
16-lead TSSOP |
$7.89 |
Order Samples |
| AD7367 |
Dual, 2-Channel, True Bipolar Input, 1 MSPS, 14-Bit, SAR ADC |
24 ld TSSOP |
$7.55 |
Order Samples |
| AD7266 |
Dual, 3-Channel, Differential Input, 2 MSPS, 12-Bit, SAR ADC |
32 ld LFCSP 32 ld TQFP |
$7.55 |
Order Samples |
| AD7476A |
Dual, 3-Channel, Differential Input, 1 MSPS, 12-Bit SAR ADC |
6 ld SC70 8 ld MSOP |
$4.00 |
Order Samples |
| AD7951 |
14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC |
48 ld LFCSP
48 ld LQFP |
$10.99 |
Order Samples |
| AD7612 |
16-Bit, 750kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC |
48 ld LFCSP, 48 ld LQFP |
$29.45 |
Order Samples |
| AD7634 |
18-Bit, 670kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC |
48 ld LFCSP, 48 ld LQFP |
$31.45 |
Order Samples |
| AD7793 |
3-Channel, Low Noise, Low Power, 24-bit Sigma Delta ADC with on-chip In-Amp and Reference |
16 ld TSSOP |
$5.10 |
Order Samples |
| ADG1204 |
Low Capacitance, Low Charge Injection, iCMOS™ ± 15/12 V 4:1 Multiplexer |
12 ld LFCSP 14 ld TSSOP |
$2.53 |
Order Samples |
| ADG1211 |
2 pF Off Cap, 1 pC Qinj ± 15/12 V Quad SPST Switches |
16 ld LFCSP 16 ld TSSOP |
$2.66 |
Order Samples |
| ADG1408 |
5 Ω Max Ron, 4 - /8 - Channel ±15 V /12 V /±5 V Multiplexers |
16 ld LFCSP 16 ld TSSOP |
$2.96 |
Order Samples |
| ADG1411 |
2Ω Max On Resistance, ±15 V/12 V/±5 V iCMOS™ Quad SPST Switch |
16-lead TSSOP 16-lead LFCSP |
$2.66 |
Order Samples |
| ADG409 |
LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer |
20 ld LCC 16 ld CerDIP 16 ld PDIP 16 ld SOIC 16 ld TSSOP |
$2.92 |
Order Samples |
| ADG439F |
±15 V, Fault Protected, 4-Channel High Performance Analog Multiplexer |
16 ld PDIP, 16 ld SOIC |
$4.41 |
Order Samples |
| ADG508F |
± 15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer |
16 ld PDIP 16 ld SOIC 16 ld CerDIP |
$3.85 |
Order Samples |
| ADR365 |
Low Power, Low Noise Voltage Reference with Sink/Source Capability, 5.0 VOUT |
5 ld TSOT |
$0.77 |
Order Samples |
| ADR431 |
Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
8 ld SOIC, 8 ld MSOP |
$2.65 |
Order Samples |
| AD7400 |
Isolated Sigma-Delta Modulator |
16 ld SOIC |
$4.00 |
Order Samples |
| ADM2485 |
High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver |
16 ld SOIC |
$5.50 |
Order Samples |
| ADuM1301 |
Triple-Channel Digital Isolator |
16 ld SOIC |
$1.82 |
Order Samples |
| ADuM1401 |
Quad-Channel Digital Isolator (3/1 Channel Directionality) |
16 ld SOIC |
$2.43 |
Order Samples |
| ADuM5241 |
Dual-Channel Isolators with isoPower™ Integrated DC-to-DC Converter, 50 mW |
8 ld SOIC |
$2.95 |
Order Samples |
| AD8021 |
Low Noise, High Speed Amplifier for 16-Bit Systems |
8 ld SOIC 8 ld MSOP |
$1.29 |
Order Samples |
| AD8220 |
JFET Input Instrumentation Amplifier with Rail-to-Rail Output in MSOP Package |
8 ld MSOP |
$2.29 |
Order Samples |
| AD8250 |
10 MHz, 20 V/µs, G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier |
10 ld MSOP |
$4.95 |
Order Samples |
| AD8641 |
Low Power, Rail - to - Rail Output Precision JFET Amplifier |
5-lead SC70 8-lead SOIC |
$1.45 |
Order Samples |
| AD8655 |
Low Noise, Precision CMOS Amplifier |
8 ld MSOP 8 ld SOIC |
$0.70 |
Order Samples |
| AD8661 |
16V High Performance CMOS Rail-to-Rail Op Amp |
8-lead LFCSP 8-lead SOIC |
$0.78 |
Order Samples |
| AD8675 |
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp |
8 ld MSOP 8 ld SOIC |
$1.17 |
Order Samples |
| OP184 |
Single-Supply Rail-to-Rail Input/Output Operational Amplifier |
8-lead SOIC |
$1.49 |
Order Samples |
| ADP1621 |
Constant-Frequency, Current-Mode Step-Up DC/DC Controller |
10 ld MSOP |
$1.75 |
Order Samples |
| ADP1714 |
300mA LDO with enable and tracking capability |
5 ld TSOT |
$0.70 |
Order Samples |
| ADP1864 |
Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT |
6 ld TSOT |
$1.05 |
Order Samples |
| ADP2107 |
2 Amp Synchronous, Step-Down DC-to-DC Converter |
16 ld LFCSP |
$2.25 |
Order Samples |
| ADuC7026 |
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU |
80 ld LQFP |
$8.80 |
Order Samples |
| ADuC7128 |
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU |
64 ld LFCSP 64 ld LQFP |
$7.75 |
Order Samples |
| ADF7021 |
High Performance Narrowband ISM Transceiver IC |
48 ld LFCSP |
$2.85 |
Order Samples |
back to top
Press Release:
Analog Devices Debuts the Industry's Smallest, Most Flexible, Multichannel Converters
New 16-bit DACs integrate output amplifiers, references, and diagnostic feature, solving difficult board design and layout challenges in factory process control and instrumentation systems.
Analog Devices Debuts Industry's Smallest 16-Bit Quad Digital-to-Analog Converter
Extends nanoDAC family with eight new dual and quad devices that pack uncompromised performance in 30 % the board area of existing solutions.
Analog Devices Raises the Standards in Precision Data Conversion to Improve Industrial, Medical and Instrumentation System Performance
New ADCs enable faster, more accurate equipment while reducing power consumption and system size.
Analog Devices Introduces Industry's First Single-Package Solution for Data and Power Isolation
ADI extends iCoupler® family of digital isolators with a complete solution that dramatically reduces board space and cost for industrial, instrumentation and power applications.
Analog Devices' Instrumentation Amplifiers Offer Unmatched Accuracy and Bandwidth for Test, Control, and High-Speed Data Acquisition Systems
ADI's AD8250 and AD8251 programmable gain in-amps deliver best combination of speed and precision while offering the lowest power consumption in their class.
back to top
Signal Chains:
Process Control - Discrete
Pressure Monitoring - Integrated
back to top
Technical Articles:
Precision Signal-Processing and Data-Conversion ICs for PLCs Now Have More Performance at Less Power, Size, and Cost
A programmable-logic controller (PLC) is a compact computer-based electronic system that uses digital or analog input/output modules to control machines, processes, and other control modules. more ...
Isolation with Waferscale Transformers
New triple and quad-channel iCoupler provides a 60% reduction in circuit board space, a 40% reduction in per-channel cost, and up to a 98% reduction in power consumption over optocouplers. more ...
High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
The rapid expansion of the electric power industry has created a worldwide need to reinforce existing transmission and distribution networks and to construct new substations. Advances in microprocessor technology and the increasing cost of support staff are key drivers for power companies to design new automated high-voltage substations using high-accuracy integrated automation systems. more ...
Circuit converts DAC's outputs from single-ended to differential mode.
High-speed DACs, such as Analog Devices' AD9776/78/79 TxDAC family, offer differential outputs, but, for low-end ac applications or high-precision level-setting applications, a single-ended current-output DAC with a differential-conversion circuit provides a novel approach to generating differential-waveform-control functions. more ...
Thermal Sensing Requires System-Level Design
Using digital temperature sensors to monitor heat-generating components or ambient environments requires an understanding of package thermal characteristics and conductive heat transfer applied at the pc-board level. more ...
back to top
Application Notes:
AN-913: Isolating I2C Interfaces
This application note provides a brief overview of the I2C bus (focusing on its physical layer), discusses the challenges in isolating I2C interfaces, and describes iCoupler® solutions for isolating I2C interfaces. more...
AN-880: ADC Requirements for Temperature Measurement Systems
This application note describes the available temperature sensors (thermocouple, RTD, thermistor, and thermal diodes) and the circuitry needed to interface a sensor to an ADC. It also explains the performance required of the ADC. more...
AN-876: Replacing National's LM75 with the Analog Devices, Inc. ADT75
The ADT75 has two grades, the ADT75A and the ADT75B. The ADT75B is a higher temperature accurate part, and the ADT75A is designed as a second source for the LM75. more...
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products
Analog Devices iCoupler products offer an alternative isolation solution to optocouplers with superior integration, performance, and power consumption characteristics. more...
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families
This application note describes how to interface the ADuC814 or the ADuC7020 to the AD5304/AD5314/AD5324 (AD53x4) quad voltage output 8-/10-/12-bit DACs using a simple 3-wire SPI-compatible interface. more...
AN-607: Selecting a Low Bandwidth (&l5;15 kSPS) Sigma-Delta ADC
Analog Devices, Inc., has a wide range of low bandwidth, high resolution Σ-Δ ADCs. Along with the ADC, these devices contain current sources, a multiplexer, a PGA, and analog input buffers on-board. This application note identifies some of the applications in which the ADCs are used and also identifies the most suitable ADCs for each application. more...
back to top