DATA PATTERN GENERATOR (DPG) HIGH-SPEED DAC EVALUATION PLATFORM

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and customer-generated test data.

Analog Devices' pattern generators and high-speed DAC evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices high speed DACs in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or high-speed DAC evaluation boards, other than specified above, will not be supported.

DPG2:

DPG2

Features:

  • CMOS and LVDS electrical standards, at data rates up to 1.2GSPS x 32-bits = 38.4Gbps (LVDS)
  • Two channels of 16-bits each (in both CMOS and LVDS modes)
  • 512MB on-board RAM, for up to 134 million samples per channel
  • Support for interleaved data streams
  • High-speed vector download

Ordering Code:
HSC-DAC-DPG-BZ

Multi-DPG2 Sync
To synchronize up to four DPG2s together, a HSC-DAC-DPG-CLKDIS board is required, along with one Samtec HQCD-030-15.00-TED-TEU-1 cable for each DPG2.

Quote Request:
To request a quote, please fill out a Quote Request

DPG Questions/Support


DPG1:

For information on the older DPG1, please see the DPG1 Page.



DAC Software Suite:

The DAC Software Suite contains all the software required to run a DPG2. Included in the suite:

  • DPGDownloader: a graphical interface for generating simple vectors and downloading saved vectors into a DPG2.
  • VisualAnalog Interface: allows downloading vectors directly to the DPG2 from within VisualAnalog.
  • Matlab Interface: download vectors into a DPG2 directly from Matlab
  • LabVIEW Interface: control and download vectors from within LabVIEW 7 and 8.5
  • USB Drivers: drivers for both the DPG2 and high-speed DAC evaluation boards with USB

System Requirements:

  • Windows® XP with Service Pack 3
  • Windows® Vista with Service Pack 2, or Windows® 7
  • USB 2.0
  • Microsoft .NET Framework version 3.5.1 (installed automatically during setup if not already installed)
  • National Instruments VISA Runtime Version 4.6.2 or later (installed during setup if not already installed)

Installation:

Two versions of the installer for the DAC Software Suite are available. The Full Installer contains all the required pre-requisites needed to install the suite on a new machine. If you have never installed the suite before, it is recommended that you download this version. The download is quite large, however.

If you have installed a previous version of the suite, the prerequisites are already installed on your computer. To upgrade, you can download the Minimal Installer, which is much smaller.

Installation guides are available here.

Download:

Download the Full Installer (Version Version, 1.1.4349.32267, Updated 12/1/2011) (exe, 467MB)

DPG Questions/Support


Evaluation Board Software

The software included on the CD with every Evaluation Board can also be downloaded.


Evaluation Board Compatibility

Data Input Type Product Number Eval Board for DPG1 DPG2 DPG2 Adapter
CMOS AD9117/AD9116/AD9115/AD9114 AD911x-EBZ AD911x-DPG2-EBZ --
CMOS AD9707/AD9706/AD9705/AD9704 AD970x-EBZ With Adapter Adapter + Ribbon Cable
CMOS AD9717/AD9716/AD9715/AD9714 AD971x-EBZ AD971x-DPG2-EBZ --
LVDS AD9736/AD9735/AD9734 AD973x-EBZ AD973x-DPG2-EBZ --
LVDS AD9739 None AD9739-EBZ --
CMOS AD9747/AD9746/AD9745/AD9743/AD9741 AD9747-EBZ AD9747-DPG2-EBZ --
LVDS AD9783/AD9781/AD9780 AD9783-EBZ AD9783-DUAL-EBZ --
LVDS or CMOS AD9789 -- AD9789-EBZ --
CMOS AD9863/AD9862/AD9861/AD9860 AD986x-EBZ Not Yet --
CMOS AD9779/AD9779A/AD9778/AD9778A/AD9776/AD9776A AD977x-EBZ
AD9779AMOD-EBZ
AD977x-DPG2-EBZ --
CMOS AD9788/AD9787/AD9785 AD978x-EBZ
AD9788MOD-EBZ
AD978x-DPG2-EBZ --
CMOS AD9786 AD9786-EBZ With Adapter Adapter + Ribbon Cable
LVDS AD9726 AD9726-EBZ None --
LVDS AD9122 -- AD9122-xxx-EBZ --
CMOS AD9125 -- AD9125-xxx-EBZ --
LVDS AD9148 -- AD9148-xxx-EBZ --
CMOS AD9963/AD9661 -- AD9963-EBZ (Tx Only) --

back to top

Send Feedback X
content here.
content here.

Send Feedback

Close