content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

High-Precision DACs, 16-Bits+, 2 Output Channels
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 11
Product DescriptionResolution (Bits)# DAC OutputsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD5065Dual, 16-Bit, 1 LSB INL, Voltage Output nanoDAC w/ SPI Interface, 4.5 V to 5.5 V in a TSSOP16210.7µsVoltage OutSer; SPISingle(+5) $8.56
AD5752Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC16210µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $6.95
AD5762RComplete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC1628µsVoltage OutSer; SPI(±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $16.92
AD5752RComplete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC1627.5µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $8.95
AD5667Dual, 16-Bit nanoDAC® With I2C Compatible Interface1624µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $4.00
AD5667RDual, 16-Bit nanoDAC® w/ I2C Compatible Interface & 5ppm°C On-Chip Reference1624µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $4.19
AD5663Dual 16-Bit SPI Input nanoDAC®, 2.7 V to 5.5 V, 500 µA, Rail-to-Rail Out, 10-Lead MSOP & LFCSP1624µsVoltage OutSer; SPISingle(+2.7 to +5.5) $3.35
AD5663RDual, 16-Bit, SPI Input nanoDAC® w/ 5ppm/°C Reference, MSOP & LFCSP Pkg1624µsVoltage OutSer; SPISingle(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $4.23
AD5547Dual, Parallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors162500nsCurrent OutParSingle(+2.7 to +5.5) $8.70
AD5545Dual, Serial-Input, 16-Bit Current-Output 4-Q Multiplying DAC162500nsCurrent OutSer; SPISingle(+5) $8.38
AD7112LOGDAC®, Dual CMOS Multiplying DAC with 0.375 dB Resolution/Anti-Log Transfer Function172-Current OutParSingle(+5)**
Sorted by Resolution (Ascending) & Settling Time (Descending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
Send Feedback X

Send Feedback

Close